??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
FM
Description
LOAD-BEARING ROLLER CONV. ARTICULATION - P22 – PA ROLLER – INTEGRATED PIN
Bill of material
149047003
Code
149047003
Length
137 mm
Length
194 mm
Length
215 mm
Length
54.8 mm
Length
2.8 mm
Length
32 mm
Length
55.0 mm
Diameter
20.0 mm
Wheelbase
22 mm
Previews
3D
Dimenze
2D
Stáhnout CAD model