??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS
Description
SN7 - Self drilling fastener for aluminium applications
Bill of material
SFS SN7/13-S-S12/SR2-5,5x27 Self drilling fastener for aluminium applications
Description
SN7/13-S-S12/SR2-5,5x27
Material No.
1339138
Type
SN7
Head shape
Pan head
Washer variant
-
Text Line 1 (Product)
Self drilling fastener for aluminium applications
Text Line 2 (Product)
fastener: Stainless steel
Text Line 3 (Product)
SR drive
Sandwich thickness
-
Clamping range
13
Drilling capacity
7mm
Material
Stainless steel
Length
27 mm
Head diameter
12 mm
Diameter
5.5 mm
Weight
4.3 g
Previews
3D
Dimension
2D
Download CAD models