??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
SN4951 - Zentrierbolzen
Bill of material
SN4951-22-45
PDF-INFO
PDF
(d1)
22 mm
(L)
45 mm
(d3)
7 mm
(d2)
M8 mm
(DN)
8 mm
(L1)
35 mm
(L2)
16 mm
Preis (Euro/1)
Euro/1
Art.-Nr.
624229
Previews
3D
Dimension
2D
Download CAD models