??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
STRACK
Description
SN2930 - Flange (ISO 11901-2 / VDI 3003)
Bill of material
SN2930-19
PDF-INFO
PDF
(Type)
(A)
mm
(B1)
mm
(B2)
mm
(B3)
mm
(C)
9 mm
(D1)
mm
(D2)
mm
(D3)
mm
(E)
6.6 mm
(J)
15 mm
Price (Euro/1)
Euro/1
Art.No.
Previews
3D
Dimension
2D
Download CAD models