??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
STRACK
Description
SN2883-1500 - Controlled gas spring systems
Bill of material
SN2883-1500-50-170 BL=170 HUBXL=0
PDF-INFO
PDF
(S)
mm
length
mm
Enter value for BL
length
mm
cm
inch
ft
prestress length
mm
Enter value for HUBXL
prestress length
mm
cm
inch
ft
(V)
24 V DC V
(A)
mm
(L)
mm
(L1)
mm
(BL_MIN)
170 mm
(BL_MAX)
1400 mm
(daN1)
1500 daN
(daN2)
daN
(bar)
90 bar
(Fa)
15.90 cm2
(PPATH)
sn05053901.prj
Price (Euro/1)
Euro/1
Art.No.
Previews
3D
Dimension
2D
Download CAD models