??
Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
STRACK
Description
SN2872-3000 - Gasdruckfeder (ISO 11901-1 CNOMO E.24.54.815.N VDI 3003)
Bill of material
SN2872-3000-80 HUBXL=0
PDF-INFO
PDF
(S)
mm
(A)
mm
prestress length
mm
Enter value for HUBXL
prestress length
mm
cm
inch
ft
(L)
mm
(Fi)
1200 daN
(daN1)
3000 daN
(daN2)
4000 daN
(Si)
5 mm
(D1)
95 mm
(D2)
60 mm
(D4)
4xM8 mm
(D5)
60 mm
(bar)
105 bar
(PPATH)
sn05065701.prj
Price (Euro/1)
Euro/1
Art.No.
Previews
3D
Dimension
2D
Download CAD models