??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
SN2827 - Connector
Bill of material
SN2827-1/8
PDF-INFO
PDF
(D)
1/8
(L1)
41.5 mm
(D1)
16 mm
(L2)
12 mm
(L3)
4.5 mm
(L4)
16.5 mm
(L5)
25 mm
(SW)
5 mm
Price (Euro/1)
Euro/1
Art.No.
600779
Previews
3D
Dimension
2D
Download CAD models