??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
STRACK
Description
SN2827-1/8-8 - Connector
Bill of material
SN2827-1/8-8
PDF-INFO
PDF
(D)
G1/8"
(L1)
19.5 mm
(D1)
8 mm
(L2)
9 mm
(L3)
25 mm
(SW)
3 mm
Price (Euro/1)
Euro/1
Art.No.
607152
Previews
3D
Dimension
2D
Download CAD models