??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
STRACK
Description
SN1583 - Centering bolt
Bill of material
SN1583-25-65
PDF-INFO
PDF
(d)
mm
(L)
65 mm
(d1)
11 mm
(d2)
M8 mm
(d3)
8.5 mm
(DN)
8 mm
(DK)
6.8 mm
(d4)
mm
(t)
13 mm
(t1)
30.0 mm
(L2)
8 mm
Price (Euro/1)
Euro/1
Art.No.
Previews
3D
Dimension
2D
Download CAD models