??
Catalog navigation
CAD model selection
Selectable products: 36
HELP_VARIABLE
Company
KVT Fastening
Description
SMTSO SMT - Surface mount spacer
Bill of material
KVT SMTSO-M3-10 gegurtet mit Klebepunkten
Part description
Material
Steel, tin-plated (RoHS compliant)
Length ±0.13
mm
Thread
Ø H in Leiterplatte +0.08 0
mm
max.
mm
±0.13
mm
max.
1.53 mm
Min. thickness
1.53 mm
Ø D min.
mm
Previews
3D
Dimension
2D
Download CAD models