??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Festo
Description
SMT-8M-A (m) - Proximity Sensor, Modular system
Bill of material
574333 SMT-8M-A-PS-24V-E-0.1-OE
Part number
574333
Type
SMT-8M-A
Switching output
Rated operating voltage
24V
Line characteristics
E
Line length in m
m
Wire designation
Connection technology
Certification EU
L1
26.300 mm
L2
29.300 mm
L3
0.000 mm
D
-
D1
0.000 mm
Previews
3D
Dimension
2D
Download CAD models