카탈로그: Hugro
생성됨: 23.12.2021.
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, german, chinese
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
Materials included
ecological informations
Vendor locations included
Rendered product pictures
English as original or default language
Hugro
HUGRO 394.1111.01
Hugro
Conduit Protection Systems
Corrugated Tubes with suitable quick-mounting systeme
Powered by
CAD모델 선택
{hugro/schutzschlauchsysteme/wellrohr_m_passenden_schnell/schlauchverschraubungen_394_01_pg.prj},{NB=HUGRO 394.1111.01-(1)},{ARTNR=394.1111.01},{AUS=1},{G=Pg 11},{B=23.0},{I=15.5},{D=42.0},{H=37.5},{GL=10.0},{AD=15.8},{NDM1=18.600},{EX=MIN},{EX1=2.500},{CX1=18.300},{F=24.5},{VPE=50},{GEW=0.80},{VERS1=5},{VERS2=MIN},{CX3=15.500},{FX1=22.500},{GX1=10.500},{HX1=7.300},{KX1=3.500},{LX1=18.500},{MX1=23.000},{NX1=30.250},{ROX1=7.750},{RPX1=9.250},{QX1=2.250},{YX1=26.000},{WX1=1.500},{BETHA=12.000},{BX2=14.500},{ZTN=39174000},{GPS=0.009}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 11
HELP_VARIABLE
Company
Hugro
Description
SMS (Winkel 90° - Pg) - SMS-Schnellmontageschlauchverschraubung Winkel 90° Kunststoff für Wellrohr , 394.00/ .01 , PG Anschlussgewinde
Bill of material
HUGRO 394.1111.01
Article number
394.1111.01
394.1111.01
Color
black
gray
black
gray
Thread
Pg 11
Pg 11
Largest outer ø
23.0
23.0
mm
Smallest inner ø
15.5
15.5
mm
Total length
42.0
42.0
mm
Total height
37.5
37.5
mm
Length of thread
10.0
10.0
mm
Trade size Tubing outer-ø
15.8
15.8
mm
Connection-Ø
24.5
24.5
mm
Packet units
50
50
Units
Weight kg 100 units approx.
0.80
0.80
kg/100 Units
Customs tariff number
39174000
Weight per piece
0.009
0.009
kg
미리보기
3D
2D
CAD모델 다운로드
CAD 파일 생성