??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TPC Global
Description
SMS 1000 - Pressure Switch
Bill of material
SMS1000 (0.4MPa)-R1-1
Ident number
Order No.
Port type
Voltage
Lead wire length
L1
0 mm
L2
0.0 mm
L3
0.0 mm
Previews
3D
Dimension
2D
Download CAD models