??
Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Norgren
Description
SMR3XXXX - Monitor for Nut Sensor
Bill of material
SMR36008
Order number
Stud Size
Output
Sensor connector
2 X 3-pin terminal strips
Supply voltage range
10VDC to 30 VDC
Maximum load current
150mA
Operating temperature range
32°F to 140°F (0°C to +60°C)
Response time
25ms turn-on, 25ms turn-off
Short circuit protection
Yes
Overload protection
Yes
Target material
Ferrous/Non-Ferrous
Weight
41 g
Product Datasheet (PDF)
Product Datasheet (PDF)
Previews
3D
2D
Download CAD models