??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
KVT Fastening
Description
SMPS - Miniature self-clinching nut
Bill of material
KVT SMPS-M3
Part description
Material
Thread
Hole-Ø in sheet +0.08 0
mm
max.
mm
±0.25
5.6 mm
±0.25
1.4 mm
max.
0.61 mm
Min. thickness
0.64 mm
Min. edge distance up to the hole centre
mm
Previews
3D
Dimension
2D
Download CAD models