??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Samtec
描述
SMPM-ST-TH Series - SMPM-ST-TH Series - 50 Ohm SMPM Plugs to 65 GHz, Through-hole
明細表
SMPM-PF-P-HG-ST-TH-1
Part Number
SMPM-PF-P-HG-ST-TH-1
Series
SMPM-ST-TH
Gender
-P: Plug
Interface
Type
-P: PCB
Plating Option
-HG: 30µ" Gold on Center Contact, 10µ" Gold on Outer Contact
Orientation
-ST: Straight
Termination
-TH: Through Hole
Option
-1
Previews
3D
尺寸
2D
下載CAD模型