??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Samtec
Description
SMPM-RA-TH Series - SMPM-RA-TH Series - 50 Ohm SMPM Plugs to 65 GHz, Right-Angle
Bill of material
SMPM-PF-P-HF-RA-TH-1
Part Number
SMPM-PF-P-HF-RA-TH-1
Series
SMPM-RA-TH
Gender
-P = Plug
Interface
Type
-P = PCB
Finish
-HF = 30µ" Gold Heavy Center Contact, 3µ" Gold Outer Contact
Orientation
-RA = Right Angle
Termination
-TH = Through Hole
Option
-1
Previews
3D
Dimension
2D
Download CAD models