??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Amphenol RF
Description
SMP-MSCM-PCS-10
Bill of material
SMP-MSCM-PCS-10
Part Number
SMP-MSCM-PCS-10
Description
RF Connector SMP Straight PCB Catcher's Mitt Jack Through Hole 50 Ohm
Body Finish
Gold
Body Material
Brass
Impedance
50
Insulator Material
LCP
IP Rating
Not Rated
Gender
Jack
Operating Level
Performance
Isolated
No
Low PIM
No
Frequency Max
18
Temp Max
165
Temp Min
-65
Non-Magnetic
No
Contact Finish
Gold
Contact Material
Brass
Orientation
Straight
Contact Termionation
Solder
Coupling Mechanism
Push-on
Mating Cycles
500
Termination Style
PCB - Through Hole
DetentType
Catcher's Mitt
Size Category
Microminiature
Previews
3D
2D
Download CAD models