??
Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 12
HELP_VARIABLE
Company
Comepi
Description
SMP_1AS_S
Bill of material
SMP1A11S020
Part Number
Width
36 mm
Reference Directives
2014/35/UE - 2006/42/CE - 2014/30/UE
Reference Standards
IEC 60947-5-1 / EN 60947-5-1 / EN ISO 14119 / EN ISO 13849-1 / EN ISO 13849-2
Interlock type according to EN ISO 14119
Type 4
Encoding level according to EN ISO 14119
Low
Approvals
CE
Casing Material
Reinforced thermoplastic
Fixing holes
22
LED indicator
No
Internal contacts
Contact type
REED contacts
Switching distance
5mm
Electrical connection
Connection side
Right
Mounting positions
All positions allowed
Operating temperature
-25°C … +80°C °C
Stock temperature
-25°C … +80°C °C
IP protection degree according to EN 60529
IP67
Degree of pollution according to IEC 60947-5-1
3
SIL level according to EN 62061
Up to Sil 3
Performance Level according to EN ISO 13849-1
Up to PLe
Safety Category according to EN ISO 13849-1
Up to Cat 4
B10d
20.000.000 using the sensor with MS1A31 COMEPI safety module Millions of operations
Rated Insulating Voltage
120 V
Rated Impulsive Voltage
6000 V
Conventional thermal current in air free Ith (θ min 40 ° C)
0.25 A
Operating voltage Ue
24 V
Rated operational current Ie
0.25 (resistive load) A
Maximum resistive load
6 (0.25A for F type) W
Electric durability
1000000 Operations
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés