??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Smooth jaws - -
Bill of material
307000
Distance
307000
Material
Stainless steel
Jaw width
80 mm
Scope of delivery
One set
width
80 mm
Distance
55 mm
diameter
6.5 mm
Height
33 mm
Height
16.5 mm
Length
12 mm
Previews
3D
2D
Download CAD models