??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Smooth jaws - -
Bill of material
308820
Order No.
308820
Material
Stainless steel
Jaw width
125 mm
Scope of delivery
1 set with fastening screws
width
125 mm
Distance
90 mm
diameter
6.6 mm
height
38 mm
Distance
19 mm
Length
16 mm
Previews
3D
2D
Download CAD models