??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
dk Fixturing systems
Description
Smooth jaws - -
Bill of material
282400
Order No.
282400
Material
Stainless steel
Jaw width
50 mm
Scope of delivery
One set
width
50 mm
Distance
40 mm
diameter
4.5 mm
height
12 mm
Distance
5 mm
Distance
4 mm
Length
9 mm
Length
3 mm
Previews
3D
2D
Download CAD models