??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ESYLUX
Description
Smoke alarm / Ceiling mounting / ON/OFF - Smoke alarm
Bill of material
ER10018909 - PROTECTOR K 9 V
Item number
Level of detail
Product picture
Parts list name
Device category
Smoke alarm
Product description
Control system
ON/OFF
Installation depth
mm
Installation type
Surface mounting
Installation hole size
mm
Installation position
Ceiling
Material
Height/Depth
48 mm
Diameter
106 mm
Weight
g
Power consumption
W
Colour
white, similar to RAL 9010
Protection type
IP20
Protection class
Relative humidity
5 - 93 %, non-condensing
Permissible ambient temperature
0 ...+55 °C
Nominal voltage
Country of origin
TW
Customs tariff number
85311030
Deeplink
https://www.esylux.com/p/ER10018909
Data sheet
https://www.esylux.com/dl/ER10018909
ETIM 8.0 product class
EC001763
Diameter
106 mm
IFTTT support available
No
Compatible with Amazon Alexa
No
Compatible with Apple HomeKit
No
Compatible with Google Assistant
No
RAL number (similar)
9010
Protection type (IP)
IP20
Explosion-proof model
No
Suitable for cable fastening
No
Volume
85 dB(A)
Max. number that can be networked
30
With backup battery
Yes
With Q label
No
With voltage indicator
Yes
Backup battery included
Primary power supply
Smoke switcher
No
Supply voltage type
Stand-alone
No
Can be networked by radio (optional)
Can be networked by radio (as standard)
No
Can be wire-networked
Yes
Supply voltage - max
V
Supply voltage - min
V
Previews
3D
2D
Download CAD models