??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ABB Low Voltage & Systems
Description
Smile 11RO1 - Smile reset button with NO contact for Orion1 Base. Connect to Orion via Tina 10B or M12-3R.
Bill of material
ABB - 2TLA022316R3000 + Smile 11RO1 Reset button Orion1
Product ID
2TLA022316R3000
Extended Product Type
Smile 11RO1
Invoice Description
Smile 11RO1 Reset button Orion1
Description
Smile reset button with NO contact for Orion1 Base.Connect to Orion via Tina10B or M12-3R.
Long Description
Reset light button in Smile enclosure for connection to Orion1 Base using M12-3R or Tina 10B (M12-CTO1BM necessary). One M12-5 male connector.
International product number
7350024482959
Product number of the Manufacturer
2TLA022316R3000
Number of push buttons
0
Number of indicator lights
0
Number of key switches
0
Number of selector switches
0
Number of mushroom-shaped push-buttons
0
Rated control supply voltage Us at AC 50HZ
- - - V
Rated control supply voltage Us at AC 60HZ
- - - V
Rated control supply voltage Us at DC
- - - V
Number of contacts as normally open contact
0
Number of contacts as normally closed contact
0
Number of contacts as change-over contact
0
Degree of protection (IP)
Other
Degree of protection (NEMA)
Other
Customs tariff number
85365011
Deeplink product page
Link to product detail page
Type
Smile 11RO1
Previews
3D
2D
Download CAD models