??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Afag
Description
Smart Box - Control device
Bill of material
50371863 Control device Smart Box
Order number
50371863
Type
Smart Box
Dimension A
175 mm
Dimension B
80 mm
Dimension C
61.5 mm
Dimension D
10 mm
Dimension E
25 mm
CTN Huttwil
85030094
CTN Amberg
85044082
Weight
0.802 kg
미리보기
3D
치수도
2D
CAD모델 다운로드