??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
LILAI Chain
Description
Small Radius Sideflex Chain - 880TAB-RT Series
Bill of material
880TAB-RT-K325
Chain model
Series
880TAB-RT Series
Product name
Small Radius Sideflex Chain
Application
It is mainly suitable for various light-load and 360-degree rotating conveyor belts.
Material
POM. Work temp:-30°C to 90 °C
Pin material
Stainless steel
Maximum speed
50M/min lubrication, 30M/min dry
Working load
Working load (25°C) 2100N,Max.length 12m
Width
mm
Weight
kg/m
opposite bending raduis
75 mm
Sideflex radius
200 mm
E
7.0 mm
GT
44.50 mm
H
15.20 mm
J
61.00 mm
K
11.00 mm
L
7.90 mm
P
38.1 mm
Q
41.6 mm
T
4.8 mm
Previews
3D
2D
Download CAD models