??
Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
Funken
Description
Small radial fan FRv 075 - Small radial fan
Bill of material
20000590
Article number
Weight
kg
Flow
m^3/h
Pressure difference
Pa
Safety type
Number of poles
Sync. RPM. at 50 Hz
Sync. RPM. at 10 Hz
Sync. RPM. at 60 Hz
Engine power
kW
Rated current (A) at 400V / 50Hz or 230V / 50Hz
A
Size
Design type
B14/B34/IP55
Housing positions
°
Info text
Information
Info text
Specification
Small Radial Fan FRv 075 for conveyance of aggressive, optionally explosive air, vapours and mist with a content of dust less than 5 mg/m³ and a temperature of -5 to +40°C. Maximal allowable environmental temperature of +40°C. Housing made from PPs injection moulded with integrated maintenance free seal-system, consisting of a labyrinth seal with grease-barrier, for ex-version additionally with lip-seal. Impeller with forward bend blades made from PPs, injection moulded with rear blade rows for a guaranteed negative pressure on the axle lead- through in service. Direct drive by an IEC-34 three-phase motor with heat resistant connection parts on the housing and impeller to avoid deformation due to a technical breakdown.
Type
Previews
3D
Dimension
2D
Download CAD models