您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Parker
Created: 01.01.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Parker
EO Test Point high pressure hose with threaded connection M 16x1,5 SMA4-400071
Parker
PARKER SensoControl ® Test Points
Test point with threaded connection M 16x1.5
Powered by
CAD模型選擇
{parker/q/03/sma4.prj},{NB=Messkupplung Hochdruckschlauch mit Schraubkupplung M16x1.5 SMA4-400071},{IDNR=},{ZFACTOR=0.700},{ZOOM=0.450},{ERMETO=SMA4-400071},{BESTNR=SMA4-4000},{INFO=PDF Link},{WERKSTOFF=Edelstahl},{L1=4000.000},{L=70.000},{PTL=1.000},{WEIGHT=9999.99999},{WERKSTOFFVIS=Edelstahl},{ERMETO2=SMA4-400071}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 14
HELP_VARIABLE
Company
Parker
Description
SMA4 - Test Point high pressure hose with threaded connection M 16x1,5
Bill of material
EO Test Point high pressure hose with threaded connection M 16x1,5 SMA4-400071
Order code
SMA4-400071
SMA4-400071
Add. Info
PDF Link
Material selection
Stainless Steel
Stainless Steel
Length
4000.000
4000.000
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型