目錄: Helix Linear
Created: 11.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Helix Linear
SMA-14S2.33-N-W25024-00-3.00-00-00-00
Helix Linear
Linear Actuators
SMA – Hybrid External Stepper Motor Actuators
Powered by
CAD模型選擇
{helixlinear/linear_actuators/sma/sma_non_cap_lin_act_asmtab.prj},{NB=SMA-14S2.33-N-W25024-00-3.00-00-00-00},{S=SMA},{SM=14},{ML=S},{V=2.33},{AS=N},{LS=W25024},{COAT=00},{L=3.00},{ME=00},{PPATH=parts/sma_non_cap_lin_act_asmtpl.prj},{MEALG='00', '00 - Without Machined End', 'SE', 'SE - Standard Machined End','ME','ME - Metric Machined End'},{E=00},{EP=00}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Helix Linear
Description
SMA - Non Captive Linear Actuator - High Performance Stepper Motor Linear Actuator
Bill of material
SMA-14S2.33-N-W25024-00-3.00-00-00-00
Part No.
SMA-14S2.33-N-W25024-00-3.00-00-00-00
SMA-14S2.33-N-W25024-00-3.00-00-00-00
Series
SMA
Series Model
14
14
Motor Length
S - Single Stack Motor
D - Double Stack Motor
S - Single Stack Motor
D - Double Stack Motor
Voltage
2.33V
5V
12V
2.33V
5V
12V
Actuator Style
N - Non Capative
N - Non Capative
Screw Lead
0.0240
0.03125
0.0480
0.0500
0.0625
0.0960
0.1000
0.1250
0.1920
0.2500
0.3840
0.5000
1.0000
0.0240
0.03125
0.0480
0.0500
0.0625
0.0960
0.1000
0.1250
0.1920
0.2500
0.3840
0.5000
1.0000
Coating
00 - No Coating
00 - No Coating
Lead Screw Length
Machined End
00 - Without Machined End
SE - Standard Machined End
ME - Metric Machined End
00 - Without Machined End
SE - Standard Machined End
ME - Metric Machined End
Encoder
00 - No Encoder
R - Encoder Ready
E200 - 200 CPR
E 500 - 500 CPR
E1000 - 1000 CPR
E2000 - 2000 CPR
00 - No Encoder
R - Encoder Ready
E200 - 200 CPR
E 500 - 500 CPR
E1000 - 1000 CPR
E2000 - 2000 CPR
Encoder
00
00
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型