??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
ERMANNO BALZI
Description
SM- - SM - Inserted sensor
Bill of material
SM-20
Code
Diameter
mm
Diameter
mm
Contact type
NO
Operating voltage Ue DC
24.0 V
Operating voltage range
10.0 to 30.0 V
Operating current
200mA
Switching freq. f max
1500Hz
Sensor type
Inductive PNP
Voltage drop static max
2.5 V
Temperature range
+120°C\-25C
Polarity reversal protected
YES
Degree of protec housing
IP67
Degree of protec cable out
IP60
Previews
3D
Dimension
2D
Download CAD models