目錄: ASOH
Created: 06.07.2015
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ASOH
SM-1011
ASOH
CICCOLO-alpha
1000series
Powered by
CAD模型選擇
{asoh/ciccolo_alpha/1000series/sm_asmtab.prj},{NB=SM-1011},{IDNR=},{CNSORDERNO=SM-1011},{SD=4.5},{A=1/8},{D=1/8},{SD0=14},{L1=22},{L=38},{H=55},{R1=9.728},{D1=9.728},{G1=13.157},{PPATH=config/sm_amstpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 3
HELP_VARIABLE
Company
ASOH
Description
SM
Bill of material
SM-1011
Order number
SM-1011
SM-1011
Thread (Rc)
1/8
1/8
Thread (Rc)
1/8
1/8
L1
22
22
mm
L
38
38
mm
H
55
55
mm
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型