??
Catalog navigation
Выбор CAD модели
Доступные продукты: 15
HELP_VARIABLE
Company
Special Springs
Description
SM Ø 35 - Medium load
Bill of material
SM35-070
-
Hole diameter
35.0 mm
Rod diameter
17.5 mm
Free length
mm
Rate /±10%
N/mm
Deflection of job
mm
Введите значение для SX
Deflection of job
mm
cm
inch
ft
Force
0.000 N
Length at compression end
mm
Recommended working deflection for long spring life
mm
Force
1912 N
Recommended working deflection for medium spring life
mm
Force
2160 N
Maximum operating deflection
mm
Force
2400 N
Solid deflection
mm
Material
Cr-Si
Cross wire section
8,60 x 4,35 mm
Cross wire section
4.350 mm
Предварительные просмотры
3D
Измерение
2D
Загрузка CAD-моделей