??
Catalog navigation
CAD模型选择
可提供的产品: 13
HELP_VARIABLE
Company
Special Springs
Description
SM Ø 10 - Medium load
Bill of material
SM10-045
-
Hole diameter
10.0 mm
Rod diameter
5.0 mm
Free length
mm
Rate /±10%
N/mm
Deflection of job
mm
输入参数值: SX
Deflection of job
mm
cm
inch
ft
Force
0.000 N
Length at compression end
mm
Recommended working deflection for long spring life
mm
Force
157 N
Recommended working deflection for medium spring life
mm
Force
176 N
Maximum operating deflection
mm
Force
196 N
Solid deflection
mm
Material
Cr-Si
Cross wire section
2,35 x 1,10 mm
Cross wire section
1.100 mm
预览
3D
尺寸标注
2D
下载CAD模型