??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
SLW-20S
Bill of material
SLW-20S
Model no.
SLW-20S
Port size
R3/4
Product Info
Product Info
A
75.4 mm
B
58.4 mm
C
28.0 mm
D
19 mm
E
18.0 mm
Previews
3D
Dimension
2D
Download CAD models