??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLT-600 - Signal Transformer
Bill of material
SLT-600
Part Number
SLT-600
Description
Safety Isolation Transformer, 600 VA, 277V
Power
600 VA
Input
277V V
Mounting
Chassis Mount
Frequency
60Hz Hz
Weight
14.3 lbs (6.49 kg)
Length
4.46 in. (113.3 mm)
Width
5.08 in. (129 mm)
Height
4.5 in. (114.3 mm)
Previews
3D
2D
Download CAD models