??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLT-450 - Signal Transformer
Bill of material
SLT-450
Part Number
SLT-450
Description
Safety Isolation Transformer, 450 VA, 277V
Power
450 VA
Input
277V V
Mounting
Chassis Mount
Frequency
60Hz Hz
Weight
11 lbs (4.99 kg)
Length
4.46 in. (113.3 mm)
Width
4.33 in. (110 mm)
Height
4.5 in. (114.3 mm)
Previews
3D
2D
Download CAD models