??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLT-1000 - Signal Transformer
Bill of material
SLT-1000
Part Number
SLT-1000
Description
Safety Isolation Transformer, 1000 VA, 277V
Power
1000 VA
Input
277V V
Mounting
Chassis Mount
Frequency
60Hz Hz
Weight
22 lbs (9.98 kg)
Length
4.89 in. (124.2 mm)
Width
5.7 in. (144.8 mm)
Height
5.25 in. (133.4 mm)
Previews
3D
2D
Download CAD models