??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
SFS
Description
SLS2 - Self drilling side lapping fastener
Bill of material
SFS SLS2-A14-4,8X20 Self drilling side lapping fastener
Description
SLS2-A14-4,8X20
Material No.
1648066
Type
SLS2
Head shape
Hex head
Washer variant
A14
Text Line 1 (Product)
Self drilling side lapping fastener
Text Line 2 (Product)
fastener: carbon steel. head: with stainless steel cap
Text Line 3 (Product)
-
Clamping range
0,80 - 2,5
Drilling capacity
3mm
Material
Carbon steel
Length
20 mm
Head diameter
15 mm
Diameter
4.8 mm
DW
14 mm
SW
8.0 mm
Mass
8.4 g
Previews
3D
Dimensión
2D
Descarga de modelos CAD