??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-12-R47M-TR
Bill of material
SLPPI2520-12-R47M-TR
Part Number
SLPPI2520-12-R47M-TR
Description
High Power Inductor, 0.47uH, 25 Ohm, 4.2A, Surface Mount, Tape and Reel
I sat
5 A
I rms
4,2 A
Inductance
0,47 µH
DCR
25 Ohm
Max Height
1,2 mm
Dimensions Max
2.5 * 2.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models