??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-12-R33M-TR
Bill of material
SLPPI2520-12-R33M-TR
Part Number
SLPPI2520-12-R33M-TR
Description
High Power Inductor, 0.33uH, 16.5 Ohm, 5.2A, Surface Mount, Tape and Reel
I sat
5,8 A
I rms
5,2 A
Inductance
0,33 µH
DCR
16,5 Ohm
Max Height
1,2 mm
Dimensions Max
2.5 * 2.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models