??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-12-R22M
Bill of material
SLPPI2520-12-R22M
Part Number
SLPPI2520-12-R22M
Description
High Power Inductor, 0.22uH, 13 Ohm, 8A, Surface Mount, Bulk
I sat
7 A
I rms
8 A
Inductance
0,22 µH
DCR
13 Ohm
Max Height
1,2 mm
Dimensions Max
2.5 * 2.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models