??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-12-1R0M-TR
Bill of material
SLPPI2520-12-1R0M-TR
Part Number
SLPPI2520-12-1R0M-TR
Description
High Power Inductor, 1uH, 45 Ohm, 3.2A, Surface Mount, Tape and Reel
I sat
3,9 A
I rms
3,2 A
Inductance
1 µH
DCR
45 Ohm
Max Height
1,2 mm
Dimensions Max
2.5 * 2.0 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models