??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-10-R47M
Bill of material
SLPPI2520-10-R47M
Part Number
SLPPI2520-10-R47M
Description
High Power Inductor, 0.47uH, 29 Ohm, 3.6A, Surface Mount, Bulk
I sat
5 A
I rms
3,6 A
Inductance
0,47 µH
DCR
29 Ohm
Max Height
1 mm
Dimensions Max
2.5 * 2.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models