??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-10-2R2M
Bill of material
SLPPI2520-10-2R2M
Part Number
SLPPI2520-10-2R2M
Description
High Power Inductor, 2.2uH, 105 Ohm, 1.8A, Surface Mount, Bulk
I sat
2,2 A
I rms
1,8 A
Inductance
2,2 µH
DCR
105 Ohm
Max Height
1 mm
Dimensions Max
2.5 * 2.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models