??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2520-10-1R5M
Bill of material
SLPPI2520-10-1R5M
Part Number
SLPPI2520-10-1R5M
Description
High Power Inductor, 1.5uH, 70 Ohm, 2.4A, Surface Mount, Bulk
I sat
2,5 A
I rms
2,4 A
Inductance
1,5 µH
DCR
70 Ohm
Max Height
1 mm
Dimensions Max
2.5 * 2.0 mm
Shielding
Yes
Packaging
Bulk
Previews
3D
2D
Download CAD models