??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-12-R33M-TR
Bill of material
SLPPI2016-12-R33M-TR
Part Number
SLPPI2016-12-R33M-TR
Description
High Power Inductor, 0.33uH, 26 Ohm, 3.9A, Surface Mount, Tape and Reel
I sat
4,6 A
I rms
3,9 A
Inductance
0,33 µH
DCR
26 Ohm
Max Height
1,2 mm
Dimensions Max
2.0 * 1.6 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models