??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-12-1R0M-TR
Bill of material
SLPPI2016-12-1R0M-TR
Part Number
SLPPI2016-12-1R0M-TR
Description
High Power Inductor, 1uH, 60 Ohm, 2.5A, Surface Mount, Tape and Reel
I sat
2,5 A
I rms
2,5 A
Inductance
1 µH
DCR
60 Ohm
Max Height
1,2 mm
Dimensions Max
2.0 * 1.6 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models