??
Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-10-R68M-TR
Bill of material
SLPPI2016-10-R68M-TR
Part Number
SLPPI2016-10-R68M-TR
Description
High Power Inductor, 0.68uH, 48 Ohm, 2.7A, Surface Mount, Tape and Reel
I sat
3,6 A
I rms
2,7 A
Inductance
0,68 µH
DCR
48 Ohm
Max Height
1 mm
Dimensions Max
2.0 * 1.6 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
CAD modeli indir