??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-10-R24M-TR
Bill of material
SLPPI2016-10-R24M-TR
Part Number
SLPPI2016-10-R24M-TR
Description
High Power Inductor, 0.24uH, 20.5 Ohm, 4.2A, Surface Mount, Tape and Reel
I sat
5,4 A
I rms
4,2 A
Inductance
0,24 µH
DCR
20,5 Ohm
Max Height
1 mm
Dimensions Max
2.0 * 1.6 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models