??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
SLPPI2016-10-2R2M-TR
Bill of material
SLPPI2016-10-2R2M-TR
Part Number
SLPPI2016-10-2R2M-TR
Description
High Power Inductor, 2.2uH, 163 Ohm, 1.6A, Surface Mount, Tape and Reel
I sat
1,6 A
I rms
1,6 A
Inductance
2,2 µH
DCR
163 Ohm
Max Height
1 mm
Dimensions Max
2.0 * 1.6 mm
Shielding
Yes
Packaging
Tape and Reel
Previews
3D
2D
Download CAD models